Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Rack PDU, Basic, 1U, 30A, 120V, (10)5-20

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU, Basic, 1U, 30A, 120V, (10)5-20
    Includes
    Rack Mounting brackets , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    24 A
    Output Connections
    (10) NEMA 5-20R (Battery Backup)
    Always on Outlets
    0
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    100V , 120V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    24 A
    Input Connections
    NEMA L5-30P
    Cord Length
    3.66 meters
    Number of Power Cords
    1
    Acceptable Input Voltage
    90-132 VAC
    Maximum Line Current per phase
    24 A
    Maximum Input Current per phase
    30 A
    Load Capacity
    2880 VA
    Physical
    Net Weight
    2.5 kg
    Maximum Height
    44.0 mm
    Maximum Width
    447.0 mm
    Maximum Depth
    57.0 mm
    Shipping Weight
    3.64 kg
    Shipping Height
    152.0 mm
    Shipping Width
    486.0 mm
    Shipping Depth
    177.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -15 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    UL 60950 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    AP9560 - Rack PDU, Basic
    Date 3/18/16
    Size 127.3 KB
    Date 3/18/16
    Size 303.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 2.5 MB
    Specification guide
    Date
    Size
    Add to My Documents
    Basic Rack PDU AP9560 & AP9561 (Manual)
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 97.8 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 3/1/17
    Size 266.7 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Basic Rack PDUs
    Date 3/1/17
    Size 415.3 KB
    Date 3/1/17
    Size 415.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.