Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Temperature & Humidity Sensor with Display

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    APC A-Link Sensor that monitors temperature and humidity in your Data Center or Network Closet. Display provides visual reporting of temperature levels. Compatible with select NetBotz appliances.
    Model Name
    APC Temperature & Humidity Sensor with Display
    Includes
    Installation guide , Mounting pads
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Number of Universal Sensor Ports
    0
    Number of Sensor Pods Supported
    0
    Number of Universal Sensors Supported
    0
    Number of Ports
    0
    Physical
    Net Weight
    0.08 kg
    Maximum Height
    99.0 mm
    Maximum Width
    43.0 mm
    Maximum Depth
    28.0 mm
    Shipping Weight
    0.92 kg
    Shipping Height
    229.0 mm
    Shipping Width
    165.0 mm
    Shipping Depth
    51.0 mm
    Color
    Black
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    0 - 45 °C
    Storage Temperature
    -40 - 65 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    AS/NZS 3548 (C-Tick) Class A , CE , EN 55022 Class A , EN 55024 , FCC Part 15 Class A , ICES-003 , VCCI
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Sensors Installation and Quick Start Addendum: AP9319 & AP9320 (Manual Addendum)
    Date 6/13/18
    Size 259 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/3/16
    Size 140.7 KB
    CTICK,Industry Canada,VCCI,CE EMC Directive,FCC Verified for Environmental Monitoring
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.