Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric AP7961X364 Image
Discontinued

Schneider Electric AP7961X364 Image
Discontinued

AP7961 with 8 ft power cord

Show more characteristics >
AP7961X364_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    AP7961 with 8 ft power cord
    Includes
    Installation guide , Toolless Mounting Kit , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    208V
    Maximum Total Current Draw per Phase
    20 A
    Output Connections
    (21) IEC 320 C13 (Battery Backup) , (3) IEC 320 C19 (Battery Backup)
    Always on Outlets
    24
    Overload Protection
    No
    Cord Length
    8
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    16 A
    Input Connections
    NEMA L21-20P
    Cord Length
    2.44 meters
    Number of Power Cords
    1
    Maximum Input Current per phase
    20 A
    Load Capacity
    5700 VA
    Physical
    Net Weight
    5.91 kg
    Maximum Height
    1619.0 mm
    Maximum Width
    56.0 mm
    Maximum Depth
    44.0 mm
    Shipping Weight
    6.82 kg
    Shipping Height
    2134.0 mm
    Shipping Width
    152.0 mm
    Shipping Depth
    127.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    FCC Part 15 Class A , ICES-003 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    (Version 0)
    Date 11/14/18
    Size 1,011.6 KB
    Bandeau de prises en rack contrôlées (manuel) (Version 0)
    PDU per rack con commutazione (Manuale) (Version 0)
    PDU conmutada de montaje en rack (manual) (Version 0)
    Switched Rack PDU v 3.5.9 AOS v.3.5.8 rPDU (Online Guide) (Version 1)
    Switched Rack PDU (Manual) (Version 0)
    Date 11/14/18
    Size 742.4 KB
    Switched Rack PDU (Manual) (Version 0)
    Date 11/14/18
    Size 880.6 KB
    Switched Rack PDU (Handbuch) (Version 0)
    Date 11/14/18
    Size 661.3 KB
    Switched Rack PDU (Manual) (Version 0)
    Date 11/14/18
    Size 665.1 KB
    Security Handbook: Network-Enabled Devices, firmware v.3.x.x (Version 6)
    Release Notes Rack Power Distribution Units AOS v3.9.2 APP 3.9.2 (Version 5)
    Certificate
    Date
    Size
    Add to My Documents
    CCC Exemption Letter (Version 2)
    Date 7/30/19
    Size 4.4 MB
    UL/C-UL Approval E177299 (Version 12)
    Date 7/30/19
    Size 97.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Power Distribution Units : Deep Toolless Mounting Kit (Sheet) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /