Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Rack PDU, Basic, 1U, 9.2KW, 230V, (4)C19 & (4)C13

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU, Basic, 1U, 9.2KW, 230V, (4)C19 & (4)C13
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Nominal Output Voltage
    230V
    Maximum Total Current Draw per Phase
    40 A
    Output Connections
    (4) IEC 320 C13 (Battery Backup) , (4) IEC 320 C19 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    40 A
    Input Connections
    Hard Wire 3-wire
    Cord Length
    1.22 meters
    Maximum Input Current per phase
    50 A
    Load Capacity
    9200 VA
    Physical
    Net Weight
    2.5 kg
    Maximum Height
    45.0 mm
    Maximum Width
    444.0 mm
    Maximum Depth
    138.0 mm
    Shipping Weight
    2.99 kg
    Shipping Height
    81.0 mm
    Shipping Width
    338.0 mm
    Shipping Depth
    513.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 5/26/16
    Size 221 KB
    Brochure
    Date
    Size
    Add to My Documents
    Brochure for SRC10KUXI and accessories
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 558.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.