Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309
    Includes
    Toolless Mounting Kit , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China , Hong Kong
    Output
    Nominal Output Voltage
    220V
    Maximum Total Current Draw per Phase
    16 A
    Output Connections
    (18) IEC 320 C13 (Battery Backup) , (6) IEC 320 C19 (Battery Backup)
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    50 Hz
    Input Connections
    IEC 309 16A 2P+E
    Cord Length
    0.91 meters
    Number of Power Cords
    1
    Maximum Input Current per phase
    16 A
    Load Capacity
    3520 VA
    Physical
    Net Weight
    4.63 kg
    Maximum Height
    1600.0 mm
    Maximum Width
    56.0 mm
    Maximum Depth
    44.0 mm
    Shipping Weight
    5.63 kg
    Shipping Height
    1809.0 mm
    Shipping Width
    156.0 mm
    Shipping Depth
    96.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/31/16
    Size 56.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.