Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Rack LCD Consoles
Schneider Electric AP5808CH Image

AP5808CH

Schneider Electric AP5808CH Image
AP5808CH

17" Rack LCD Console with Integrated 8 Port Analog KVM Switch - China

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package.
    Model Name
    17" Rack LCD Console with Integrated 8 Port Analog KVM Switch - China
    Includes
    C13-C14 power cord , Country-specific detachable power cord , Documentation CD , Firmware upgrade cable , Installation guide , PS2 KVM cable , Single user rack mount kit , USB KVM cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Input
    Nominal Input Voltage
    100V
    240V
    Input Frequency
    50/60 Hz
    Input Connections
    IEC-320 C14
    Supported Hardware
    Panel Size
    17
    Physical
    Net Weight
    13.77 kg
    Maximum Height
    43.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    711.0 mm
    Shipping Weight
    19.86 kg
    Shipping Height
    130.0 mm
    Shipping Width
    665.0 mm
    Shipping Depth
    830.0 mm
    Minimum Mounting Depth
    26.77
    Maximum Mounting Depth
    41.33
    Rack Height
    1 U
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Elevation
    0-600 meters
    Conformance
    Approvals
    CCC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Rack LCD Console KVM Switch (Version 2)
    Date 3/4/19
    Size 863.8 KB
    Стоечная консоль с ЖК-монитором и коммутатором консоли (Version 2)
    Rack LCD Console Commutateur KVM Manuel de lutilisateur (Version 2)
    Rack-LCD-Konsole, KVM-Switch (Version 2)
    Date 3/4/19
    Size 910.3 KB
    Rack LCD Console KVM Switch (Version 2)
    Date 3/4/19
    Size 919.8 KB
    机架LCD控制台KVM开关 (Version 2)
    Date 3/4/19
    Size 1.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    Rack LCD Console with Integrated KVM Switch China CCC Certificate for AP5808CH (Version 1)
    Integrated Analog Rack KVMs, VDE License 40029325 for AP5808 & AP5816 (Version 2)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Rack LCD Console KVM Switch - Quick Start Guide (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /