Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC 17" Rack LCD Monitor Keyboard Mouse - Russian.

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Includes
    Cable management arm , Installation guide , Rack Mounting brackets
    Standard Lead Time
    While Supplies Last
    Supported Hardware
    Panel Size
    432 mm
    Pixel Pitch
    0.3
    LCD Power Supply
    Ac 90-264 Volt 50/60 Hz
    Display Colors
    16
    Trackball Type
    PS/2 Touchpad
    Physical
    Net Weight
    14.77 kg
    Maximum Height
    44 mm
    Maximum Width
    476 mm
    Maximum Depth
    556 mm
    Shipping Weight
    19.77 kg
    Shipping Height
    241 mm
    Shipping Width
    603 mm
    Shipping Depth
    826 mm
    Rack Height
    1 U
    Color
    Black
    Conformance
    Approvals
    AS/NZS 3548 (C-Tick) Class A , C-tick , CE , EN 55022 Class A , EN 55024 , EN 60950 , EN 61000-3-2 , EN 61000-3-3 , GOST , IEC 60950 , VDE
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Rack LCD Monitor Keyboard Mouse (Manual)
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 97.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.