Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Rack ATS, 100V, 20A, L5-20 In, (8) 5-15R Out

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack ATS, 100V, 20A, L5-20 In, (8) 5-15R Out
    Includes
    Mounting Hardware , Rack Mounting brackets , Serial configuration cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Nominal Output Voltage
    100V
    Maximum Total Current Draw per Phase
    20 A
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Overload Protection
    No
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA L5-20P
    Cord Length
    2.44 meters
    Number of Power Cords
    2
    Maximum Line Current per phase
    20 A
    Maximum Input Current per phase
    20 A
    Physical
    Net Weight
    4.41 kg
    Maximum Height
    44.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    236.0 mm
    Shipping Weight
    6.17 kg
    Shipping Height
    114.0 mm
    Shipping Width
    600.0 mm
    Shipping Depth
    356.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , EN 55022 Class A , FCC Part 15 Class A , PSE , TUV-NURTL , VCCI Class A
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Date 9/1/17
    Size 1.2 MB
    Date 12/15/17
    Size 302.3 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 192.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/13/18
    Size 661.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.