Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric ALB70130 Image
Discontinued

ALB70130

Green premium brand logo
Schneider Electric ALB70130 Image
Discontinued
ALB70130
Green premium brand logo

Multifix Prefal - junction box - single - blue - 250x250x70 mm

Show more characteristics
ALB70130  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Prefal
    product or component type
    Junction box
    Complementary
    device mounting
    Flush
    device composition
    Cover
    number of gangs
    1 gang
    colour tint
    Blue
    length
    250 mm
    width
    250 mm
    depth
    70 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /