Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altira
Schneider Electric ALB47468 Image
Discontinued

ALB47468

Schneider Electric ALB47468 Image
Discontinued
ALB47468

Altira - flush concentration box - 4 x 2 func 45x45 - depth 56,2mm - polar white

Show more characteristics
Commercial status
End-of-service on 31 October 2018
ALB47468  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Altira
    range of product
    Altira
    product or component type
    Concentration box
    provided equipment
    Cover frame
    Fixing frame
    Screws
    box colour tint
    Polar white (RAL 9003)
    Complementary
    wiring device mounting
    Flush
    device mounting
    Flush
    number of gangs
    4 x 2 gangs vertical
    fixing mode
    By screws
    material
    PC/ABS
    surface treatment
    Antibacterial
    surface finish
    Satin
    height
    296 mm
    width
    166 mm
    depth
    56.25 mm
    net weight
    0.79 kg
    Environment
    standards
    EN 60670-1
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Ammonia
    Acetone
    Petrol
    Hydrogen peroxide (H2O2)
    Liquid soap
    Bleach
    Alcohol
    UV resistant
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    ALB44458 4Col 2func Desk box surf User manual (Version 1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet (Version 04)
    Date 3/9/15
    Size 9.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /