Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ALB44650 Image

Range: Altira

Outer plates

ALB44650

Schneider Electric ALB44650 Image
Range: Altira

Outer plates

ALB44650

Altira - cover frame - 1 gang - polar white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Altira
    aesthetic cover frame name
    White
    product or component type
    Cover frame
    cover frame colour tint
    Polar white (RAL 9003)
    Complementary
    number of modules
    2 modules
    number of gangs
    1 gang
    fixing mode
    Pressure-fixed at 4 points
    surface treatment
    Untreated
    surface finish
    Satin
    height
    85 mm
    width
    80 mm
    depth
    13.5 mm
    product weight
    0.013 kg
    Environment
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.