Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric ACW23M129012 Image

ACW23M129012

Schneider Electric ACW23M129012 Image
ACW23M129012

pressure switch ACW 0.7 bar - adjustable scale 2 thresholds - 2CO

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XM
    pressure sensor name
    ACW
    pressure sensor type
    Electromechanical pressure sensor
    product specific application
    For regulation between 2 thresholds
    scale type
    Adjustable differential
    contacts type and composition
    2 C/O simultaneous, snap action
    cable entry
    1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9…13 mm conforming to NF C 68-300
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    materials in contact with fluid
    Phosphor bronze
    pressure sensor size
    0.7 bar
    adjustable range of switching point on falling pressure
    0.07…0.7 bar
    adjustable range of switching point on rising pressure
    0.12…1.18 bar
    pressure actuator
    Bellows
    electrical circuit type
    Control circuit
    Complementary
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    controlled fluid
    Air (-73…125 °C)
    Hydraulic oil (-73…125 °C)
    Non-corrosive fluid (-73…125 °C)
    short-circuit protection
    10 A cartridge fuse, type gG
    enclosure material
    Zinc alloy
    possible differential minimum at low setting
    0.05 bar
    possible differential minimum at high setting
    0.05 bar
    possible differential maximum at low setting
    0.48 bar
    possible differential maximum at high setting
    0.48 bar
    maximum permissible pressure - per cycle
    2 bar
    mechanical durability
    1000000 cycles
    setting
    External
    local display
    Without
    terminals description ISO n°1
    (3-4)NO
    (1-2)NC
    width
    88 mm
    height
    190 mm
    depth
    68 mm
    net weight
    1.75 kg
    Environment
    protective treatment
    TC
    standards
    EN/IEC 60947-5-1
    CE
    product certifications
    EAC
    CSA
    UL recognized
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    ambient air temperature for operation
    -56…85 °C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Détecteurs électromécaniques pour contrôle de pression OsiSense XM (Version 2.0)
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ACW... and ADW... pressure and vacuum switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /