Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Uniflair Front Disharge Plenum Frame Size 7 - Raven Black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Front Disharge Plenum Frame Size 7 - Raven Black
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    508.0 mm
    Maximum Width
    2582.0 mm
    Maximum Depth
    864.0 mm
    Net Weight
    70.14 kg
    Shipping Weight
    74.55 kg
    Shipping Height
    610.0 mm
    Shipping Width
    2667.0 mm
    Shipping Depth
    965.0 mm
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Date 11/22/18
    Size 5.4 MB
    CAD
    Date
    Size
    Add to My Documents
    ACPL751XXFR7F - Uniflair 20" Front Discharge Plenum, Frame Size 7 (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Uniflair Plenum Installation Sheet (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /