Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Cooling Accessories
Schneider Electric ACFS76086 Image

ACFS76086

Schneider Electric ACFS76086 Image
ACFS76086

Uniflair Floorstand 305mm (12in) - Frame 5

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Floorstand 305mm (12in) - Frame 5
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    305.0 mm
    Maximum Width
    1710.0 mm
    Maximum Depth
    855.0 mm
    Net Weight
    39.01 kg
    Shipping Weight
    41.73 kg
    Shipping Height
    406.0 mm
    Shipping Width
    1803.0 mm
    Shipping Depth
    965.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    ACFS-FR5 - Uniflair Floorstand, Frame-5 (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /