Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Fluid Cooler 47kW@104F/115F, 32GPM, 575V/3/60Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Fluid Cooler 47kW@104F/115F, 32GPM, 575V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    1041.0 mm
    Maximum Width
    2400.0 mm
    Maximum Depth
    993.0 mm
    Net Weight
    350.45 kg
    Shipping Weight
    359.55 kg
    Shipping Height
    1270.0 mm
    Shipping Width
    2540.0 mm
    Shipping Depth
    1143.0 mm
  • Documents and Downloads

    Language
    • English
    Specification guide
    Date
    Size
    Add to My Documents
    Uniflair LE DX Technical Specifications (Version 15)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /