Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60
    Includes
    Installation guide , Operations and maintenance manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Bermuda , Brazil , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Mexico , Nicaragua , Peru , Puerto Rico , Trinidad And Tobago , United States , Venezuela
    Input
    Number of Power Cords
    1
    Input Frequency
    60 Hz
    Physical
    Maximum Height
    1270.0 mm
    Maximum Width
    3061.0 mm
    Maximum Depth
    1156.0 mm
    Net Weight
    722.72 kg
    Shipping Weight
    722.72 kg
    Shipping Height
    1270.0 mm
    Shipping Width
    3061.0 mm
    Shipping Depth
    1156.0 mm
    Conformance
    Standard warranty
    1 year (parts only)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    InRow DX 10kW Fluid Cooled Installation (Version 5)
    Installation du systeme de refroidissement InRow RD 10 kW (Version 4)
    InRow RD 10 кВт (Version 4)
    Date 3/7/19
    Size 2.8 MB
    Air Cooled Condensers Outdoor Heat Exchanger (Air Cooled) (Manual Addendum) (Version 0)
    Instalación de InRow RD de 10 kW refrigerado mediante fluido (Version 4)
    InRow RD 10kW的安装 (Version 4)
    Date 3/7/19
    Size 2.8 MB
    Installazione di InRow RD 10 kW con raffreddamento a fluido (Version 4)
    InRow RD 10kW Fluid Cooled, Installation (Version 4)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.