Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Ceiling Panel Lock System, 100-120V (w/ power supply)

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Ceiling Panel Lock System, 100-120V (w/ power supply)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    129.0 mm
    Maximum Width
    322.0 mm
    Maximum Depth
    394.0 mm
    Net Weight
    10.83 kg
    Shipping Weight
    12.73 kg
    Shipping Height
    142.0 mm
    Shipping Width
    533.0 mm
    Shipping Depth
    587.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Italian
    • German
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    EcoAisle Containment System (Version 0)
    Date 5/4/19
    Size 967 KB
    User guide
    Date
    Size
    Add to My Documents
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    EcoAisle - Roof Height Adapter - SX42U-VX42U, SX45U, SX48U (Version 1)
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    EcoAisle - Aisle Containment System-Installation Instructions (Version 2)
    CAD
    Date
    Size
    Add to My Documents
    ACDC2016-2017 - Eco-Aisle Containment System,Ceiling panel Lock System (with power supply) (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    EcoAisle Dropout Ceiling Panels UL Classification (Version 0)
    Specification for tender
    Date
    Size
    Add to My Documents
    EcoAisle Guide Specification (Version 0)
    Date 5/4/19
    Size 152.4 KB
    Date 5/4/19
    Size 29.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.