range of product
    Phaseo
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    input voltage
    100...120 V AC single phase, terminal(s): N-L1
    200...500 V AC phase to phase, terminal(s): L1-L2
    output voltage
    24 V DC
    rated power in W
    240 W
    provided equipment
    Power factor correction filter conforming to IEC 61000-3-2
    power supply output current
    10 A
    output protection type
    Against overload, protection technology: manual or automatic reset
    Against overvoltage, protection technology: 30...32 V, manual reset
    Against short-circuits, protection technology: manual or automatic reset
    Against undervoltage, protection technology: tripping if U < 21.6 V
    Thermal, protection technology: automatic reset
    ambient air temperature for operation
    50...60 °C with
    -25...50 °C without
    Complementary
    input voltage limits
    170...550 V
    85...132 V
    network frequency
    47...63 Hz
    inrush current
    30 A for 2 ms
    cos phi
    0.068 at 240 V
    0.069 at 120 V
    efficiency
    87 %
    output voltage limits
    24...28.8 V adjustable
    power dissipation in W
    31 W
    line and load regulation
    1...3 %
    holding time
    >= 120 ms at 400 V
    >= 20 ms at 100 V
    >= 40 ms at 240 V
    permissible temporary current boost
    1.5 x In for 4 s
    connections - terminals
    Screw type terminals for input connection, connection capacity: 3 x 0.5...3 x 4 mm² AWG 22...AWG 12
    Screw type terminals for input ground connection, connection capacity: 1 x 0.5...1 x 4 mm² AWG 22...AWG 12
    Screw type terminals for output connection, connection capacity: 4 x 0.5...4 x 4 mm² AWG 22...AWG 12
    Screw type terminals for output ground connection, connection capacity: 1 x 0.5...1 x 4 mm² AWG 22...AWG 12
    Removable screw terminal block for diagnostic relay, connection capacity: 2 x 2.5 mm²
    marking
    CE
    mounting support
    35 x 7.5 mm symmetrical DIN rail
    35 x 15 mm symmetrical DIN rail
    operating position
    Vertical
    operating altitude
    2000 m
    output coupling
    Parallel
    Series
    name of test
    Harmonic current emission conforming to EN/IEC 61000-3-2
    Conducted emissions on the power line conforming to EN 55022 Class B
    Electrostatic discharges conforming to EN/IEC 61000-4-2
    Induced electromagnetic field conforming to EN/IEC 61000-4-6
    Magnetic field conforming to EN 61000-4-8
    Primary outage conforming to IEC 61000-4-11
    Radiated electromagnetic field conforming to EN/IEC 61000-4-3
    Radiated emissions conforming to EN 55022 Class B
    Rapid transient conforming to IEC 61000-4-4
    Surge conforming to EN/IEC 61000-4-5
    status LED
    1 LED green and red for output voltage
    1 LED green, red and orange for output current
    depth
    145 mm
    height
    143 mm
    width
    86 mm
    product weight
    1 kg
    Environment
    product certifications
    RCM
    EAC
    CCSAus
    KC
    UL
    standards
    UL 508
    CSA C22.2 No 60950-1
    environmental characteristic
    EMC conforming to EN 55024
    EMC conforming to EN 61000-6-1
    EMC conforming to EN 61000-6-3
    EMC conforming to EN/IEC 61000-6-4
    EMC conforming to EN/IEC 61204-3
    Safety conforming to EN/IEC 60950-1
    Safety conforming to EN/IEC 61204-3
    Safety conforming to SELV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    0...90 % during operation
    0...95 % in storage
    overvoltage category
    Class I conforming to VDE 0106-1
    dielectric strength
    Between input and ground
    Between output and ground
    Between input and output
    MTBF reliability
    613500 H at 100 V AC with UTE C80-810 calculation method
    892000 H at 200...500 V AC with UTE C80-810 calculation method
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0501  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Phaseo ABL7, ABL8 Alimentations Régulées à découpage de 0,3 à 40 A pour applications industrielles (Version 3.0)
    Phaseo ABL7, ABL8 Regulated switch mode power from 0.3 to 40 A for industrial applications (Version 3.0)
    Alimentations et transformateurs Phaseo (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    XPSLCD1141 Módulo de supervisión de las cortinas de luz de seguridad, Manual de usuario (Version 03)
    XPSLCM1150 Módulo silencioso de barreiras imateriais de segurança, Manual do utilizador (Version 03)
    XPSLCM1150 Module fonction Muting pour barrières immatérielles de sécurité, manuel utilisateur (Version 03)
    XPSLCD1141 Modulo di monitoraggio delle barriere di sicurezza, Guida utente (Version 03)
    XPSMC... Contrôleur de sécurité, Manuel du matériel (Version 07)
    XPSLCD1141 Sicherheits-Lichtvorhänge Überwachungmodul, Benutzerhandbuch (Version 03)
    XPSLCM1150 Módulo de silenciación de las cortinas de luz de seguridad, Manual de usuario (Version 03)
    XPSLCD1141 Módulo de barreiras imateriais de segurança, Manual do utilizador (Version 03)
    XPSLCM1150 Sicherheits-Lichtvorhänge Sperrschaltmodul, Benutzerhandbuch (Version 03)
    XPSLCD1141 Safety Light Curtains Monitoring Module, User manual (Version 03)
    XPSLCD1141 Module de surveillance pour barrières immatérielles de sécurité, manuel utilisateur (Version 03)
    XPSLCM1150 Modulo Mute delle barriere di sicurezza, Guida utente (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    Universal Power Supply 10A (Version 1.0)
    Date 9/29/11
    Size 636.4 KB
    Date 9/29/11
    Size 5.6 KB
    Date 9/29/11
    Size 4.7 MB
    Date 9/29/11
    Size 22.2 KB
    Universal Power Supply 10A (Version 1.0)
    Date 10/2/11
    Size 487.1 KB
    Date 10/2/11
    Size 4.1 KB
    Date 10/2/11
    Size 4.6 MB
    Date 10/2/11
    Size 5.3 KB
    CAD for ABL8RPS24100: regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 10 A (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Innovative energy-efficient solutions to power containerships owned by Hamburg Sud (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Phaseo KC Certficate ABL8RPS24xxx (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    ABL8RP.../WP...Regulated swich mode power supplies Phaseo Universal, Instruction Sheet (Version 04)
    ABL8... Solution coupures réseaux Phaseo, Manuel utilisateur (Version 01)
    ABL8PR... Downstream protection module Phaseo Universal, Instruction Sheet (Version 07)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Phaseo DoC ABL8RPS24xxx (Version 1.4)
    Date 5/3/18
    Size 431.2 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    ABL8RPS... Universal range power supply, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ABL8RPS... Phaseo - Universall Power Supply, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    System user guide
    Date
    Size
    Add to My Documents
    Compact Hardwired Logic Controller M221, System User Guide (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Regulated Switch Mode Power Supplies
    Dimensions


    ABL 8

    a in mm

    a in in.

    b in mm

    b in in.

    RPS24030

    125

    4.92

    45

    1.77

    RPS24050

    125

    4.92

    56

    2.20

    RPS24100

    145

    5.71

    86

    3.39

    RPM24200

    145

    5.71

    146

    5.75

    WPS24200

    160

    6.30

    96

    3.78

    WPS24400

    160

    6.30

    166

    6.54


  • Connections and Schema

    Regulated Switch Mode Power Supply
    Internal Wiring Diagram



    Regulated Switch Mode Power Supply
    Line Supply Wiring Diagram

    Single-phase (L-N) 100 to 120 V


    Phase-to-phase (L1-L2) 200 to 500 V


    Single-phase (L-N) 200 to 500 V



    Regulated Switch Mode Power Supplies
    Series or Parallel Connection

    Series Connection


    (1)
    Two Shottky diodes Imin = power supply In and Vmin = 50 V

    Parallel Connection


    Family

    Series

    Parallel

    ABL 8RPS/8RPM/8WPS

    2 products max. (1)

    2 products max.

    NOTE: Series or parallel connection is only recommended for products with identical references.

    For better availability, the power supplies can also be connected in parallel using the ABL8RED24400 Redundancy module.


  • Performance Curves

    Regulated Switch Mode Power Supplies
    Derating

    The ambient temperature is a determining factor that limits the power an electronic power supply can deliver continuously. If the temperature around the electronic components is too high, their life will be significantly reduced.

    The nominal ambient temperature for the Universal range of Phaseo power supplies is 50°C. Above this temperature, derating is necessary up to a maximum temperature of 60°C.

    The graph below shows the power (in relation to the nominal power) that the power supply can deliver continuously, depending on the ambient temperature.


    X
    Maximum operating temperature (°C)

    ABL 8RPM, ABL 8RPS, ABL 8WPS mounted vertically

    Derating should be considered in extreme operating conditions:

    • Intensive operation (output current permanently close to the nominal current, combined with a high ambient temperature)

    • Output voltage set above 24 Vdc (to compensate for line voltage drops, for example)

    • Parallel connection to increase the total power


    Regulated Switch Mode Power Supply
    Load Limit

    Manual Reset Protection Mode


    (1)
    Boost 4s

    Automatic Reset Protection Mode


    (1)
    Boost 4s

    “Boost” Repeat Accuracy


    This type of operation is described in detail in the user manual, which can be downloaded from the website.