range of product
    Phaseo Universal
    product or component type
    Converter module
    rated power in W
    24 W
    input voltage
    24...28.8 V DC
    output voltage
    12 V DC
    power supply output current
    2 A
    Complementary
    input voltage limits
    22...30 V
    efficiency
    82 %
    power dissipation in W
    4 W
    input protection type
    Against reverse polarity
    output voltage limits
    7...15 V
    line and load regulation
    1...3 %
    residual ripple
    <= 100 mV
    output protection type
    Against overload, protection technology: automatic reset
    Against overvoltage, protection technology: tripping if U > 7.8 V, automatic reset
    Against short-circuits, protection technology: automatic reset
    connections - terminals
    Screw type terminals for input connection, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
    Screw type terminals for output connection, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
    fixing mode
    By clips on 35 mm symmetrical DIN rail, operating position: horizontal
    By clips on 35 mm symmetrical DIN rail, operating position: vertical
    operating altitude
    2000 m
    name of test
    Conducted/radiated emissions conforming to EN 55022 Class B
    Electrostatic discharges conforming to EN/IEC 61000-4-2
    Emission conforming to EN 61000-6-3
    Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3
    Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3
    Rapid transient conforming to IEC 61000-4-4 level 3
    Surge conforming to EN/IEC 61000-4-5 level 2
    local signalling
    1 LED green, function: output voltage (> 6 V)
    product weight
    0.3 kg
    Environment
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    0...90 % during operation
    0...95 % during storage
    overvoltage category
    Class 3
    vibration resistance
    (f = 11.9...150 Hz) conforming to EN/IEC 61131-2
    (f = 3...11.9 Hz) conforming to EN/IEC 61131-2
    dielectric strength
    500 V between input and ground
    500 V between input and output
    500 V between output and ground
    product certifications
    RCM
    UL
    CCSAus
    EAC
    environmental characteristic
    EMC conforming to EN 50081-1
    EMC conforming to EN 61000-6-3
    EMC conforming to EN/IEC 61000-6-2
    Safety conforming to EN/IEC 60950-1
    Safety conforming to IEC 61204
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Alimentations et transformateurs Phaseo (Version 1.0)
    Phaseo ABL7, ABL8 Regulated switch mode power from 0.3 to 40 A for industrial applications (Version 3.0)
    Phaseo ABL7, ABL8 Alimentations Régulées à découpage de 0,3 à 40 A pour applications industrielles (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for ABL8DCC12020: converter module 24 W - 24..28.8 V DC, 12 V DC - 2 A - for regulated SMPS (Version 1.0)
    CAD file (on TraceParts) for ABL8DCC12020: converter module 24 W - 24..28.8 V DC, 12 V DC - 2 A - for regulated SMPS (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL_CoC_Phaseo_BBU_BUF_DCC_RED (Version 1.0)
    Date 9/23/17
    Size 400 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    ABL8DCC...DC/DC converters Phaseo Universal, Instruction Sheet (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Phaseo DoC ABL8DCCxxxxx (Version 1.1)
    Date 7/12/19
    Size 328.1 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    ABL8DCC05060, ABL8DCC12020 DC / DC Converter Module, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
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
  • Dimensions Drawings

    Converter Module
    Dimensions



  • Connections and Schema

    Internal Wiring Diagram



    Scheme of Use with ABL4 Power Supplies