Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Phaseo ABL4
Schneider Electric ABL4WSR24300 Image
To be discontinued

ABL4WSR24300

Schneider Electric ABL4WSR24300 Image
To be discontinued
ABL4WSR24300

regulated SMPS - 3 phase - 400..500 V AC - 24 V - 30A

Show more characteristics
Commercial status
Discontinued on 31 December 2013
End-of-service on 31 December 2013
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ABL4WSR24300 is replaced by:
Product
Qty
ABL8WPS24400
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 20 January 2014
1
  • Main
    range of product
    Phaseo
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    input voltage
    400...500 V AC three phase, terminal(s): L1, L2, L3
    507...770 V DC
    output voltage
    24 V DC
    rated power in W
    720 W
    power supply output current
    30 A
    output protection type
    Against short-circuits, protection technology: automatic reset
    Against overload, protection technology: 33 V
    Thermal
    Against overvoltage
    ambient air temperature for operation
    -20…60 °C (without)
    Complementary
    input voltage limits
    340...550 V
    network frequency
    47...63 Hz
    inrush current
    10 A
    cos phi
    0.75
    efficiency
    93 % at 400 V AC
    94 % at 500 V AC
    output voltage limits
    100...116 % adjustable
    power dissipation in W
    65 W
    70 W
    current consumption
    1.8 A at 500 V
    2.1 A at 400 V
    line and load regulation
    +/- 0.5 %
    holding time
    >= 15 ms at 500 V
    >= 20 ms at 400 V
    permissible temporary current boost
    1.5 x In (for 5 seconds)
    connections - terminals
    For input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
    For input ground connection: screw type terminals, connection capacity: 1 x 0.5...1 x 4 mm² AWG 24...AWG 10
    For output connection: screw type terminals, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
    For diagnostic relay: removable screw terminal block, connection capacity: 2 x 0.5...2 x 4 mm² AWG 24...AWG 10
    marking
    CE
    mounting support
    35 x 7.5 mm symmetrical DIN rail
    35 x 15 mm symmetrical DIN rail
    operating position
    Vertical
    output coupling
    Series
    Parallel
    name of test
    Electrostatic discharges conforming to EN/IEC 61000-4-2
    Induced electromagnetic field conforming to EN/IEC 61000-4-6
    Magnetic field conforming to EN 61000-4-8
    Primary outage conforming to IEC 61000-4-11
    Radiated electromagnetic field conforming to EN/IEC 61000-4-3
    Rapid transient conforming to IEC 61000-4-4
    Surge conforming to EN/IEC 61000-4-5
    Radiated emissions conforming to EN 55011 class A
    Conducted emissions on the power line conforming to EN 55011 class A
    status LED
    1 LED (green)output voltage (> 21.6 V):
    1 LED (red)overload, overtemperature, overvoltage:
    depth
    139 mm
    height
    127 mm
    width
    80 mm
    net weight
    1.3 kg
    Environment
    product certifications
    CSA C22-2 No 14
    CULus 508
    standards
    CULus 508
    environmental characteristic
    EMC conforming to EN 50081-1
    EMC conforming to EN 50082-2
    EMC conforming to EN/IEC 61000-6-2
    Safety conforming to EN/IEC 60950
    Safety conforming to SELV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for storage
    -25…80 °C
    relative humidity
    0…90 % during operation
    0…95 % in storage
    overvoltage category
    Class I conforming to VDE 0106-1
    dielectric strength
    3000 V between input and output
    500 V between output and ground
    2000 V between input and ground
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ABL4WSR24300: regulated SMPS - 3 phase - 400..500 V AC - 24 V - 30A (Version 2.0)
    SLIM POWER SUPPLY 3P 24V (Version 1.0)
    Date 9/5/13
    Size 281.6 KB
    Date 9/5/13
    Size 220.9 KB
    ABL4WSR_3D CAD (Version 1.0)
    Date 10/17/10
    Size 93.5 KB
    Date 10/17/10
    Size 98.3 KB
    Date 10/17/10
    Size 1.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    ABL4RSM24... / ABL4WSR24... Regulated switch mode power supplies (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    ABL4RSM240•••/4RSM24100/4WSR24••• Power Supplies
    Dimensions



  • Mounting and Clearance

    ABL4RSM240•••/4RSM24100/4WSR24•••
    Clearance



  • Connections and Schema

    Wiring Requirements
    Cable Types and Wire Sizes



    Input Voltage



    Outputs Connected in Parallel
    Paralleling

    • Use maximum of 2 power supplies with the same reference.

    • For correct current share (±20%) between devices in parallel, adjust VOUT ±20 mV applying a load > PNOM x 0.2 to all ABL4 before connecting them in parallel.

    SELV: Safety Extra Low Voltage

    Safety Extra Low Voltage in accordance to IEC/EN 60950 and IEC/EN 50178 standards.


    PELV: Protection Extra Low Voltage



Compare products: /