Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    IID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    100 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Delayed
    earth-leakage protection class
    Type A-G
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    rated breaking and making capacity
    Im 1500 A
    Idm 1500 A
    rated conditional short-circuit current
    10 kA
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    91 mm
    width
    72 mm
    depth
    73 mm
    product weight
    0.37 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles AC-1
    locking options description
    Padlocking device
    connections - terminals
    Double terminal, front rigid wire(s) 1...35 mm² max
    Double terminal, front flexible wire(s) 1...25 mm² max
    Double terminal, front flexible with ferrule wire(s) 1...25 mm² max
    Double terminal, back rigid wire(s) 1...25 mm² max
    Double terminal, back flexible wire(s) 1...16 mm² max
    Double terminal, back flexible with ferrule wire(s) 1...16 mm² max
    wire stripping length
    14 mm (top or bottom)
    tightening torque
    3.5 N.m (top or bottom)
    Environment
    standards
    EN/IEC 61008-1
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    Acti9 iID 4P 25A…100A; Double terminal Residual Current Circuit Breaker (Version 1.0)
    Acti9 iID 4P 25A…100A; Double terminal Residual Current Circuit Breaker (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.