Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iDPN
Schneider Electric A9N21724 Image

A9N21724

Schneider Electric A9N21724 Image
A9N21724

iDPN - circuit breaker - iDPN - 1P + N - 13A - C curve

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Clario
    range
    Clario
    product name
    IDPN
    product or component type
    Miniature circuit-breaker
    device short name
    IDPN
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    13 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    Icn 4500 A at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    suitability for isolation
    Yes
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz between phase and neutral
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    4500 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    400 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    78 mm
    product weight
    115 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    tightening torque
    2 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60898-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminals, downstream flexible wire(s) 0.33...10 mm² max
    Tunnel type terminals, downstream rigid wire(s) 0.75...16 mm² max
    Tunnel type terminals, upstream flexible wire(s) 0.33...10 mm² max
    Tunnel type terminals, upstream rigid wire(s) 0.75...16 mm² max
    wire stripping length
    13 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    iDPN MCB 1P-N 6A…40A (Version 1.0)
    Date 1/27/12
    Size 140.5 KB
    Date 1/27/12
    Size 750.2 KB
    iDPN MCB 1P-N 6A…40A, A9N21724 (Version 1.0)
    CAD file (on TraceParts) for A9N21724: iDPN - circuit breaker - iDPN - 1P + N - 13A - C curve (Version 2.0)
    iDPN MCB 1P-N 6A…40A (Version 1.0)
    Date 1/27/12
    Size 51.3 KB
    Date 1/27/12
    Size 2.5 MB
    Date 1/27/12
    Size 118.6 KB
    Date 1/27/12
    Size 406.2 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Neutral switching circuit breaker (Version 1.3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /