Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Product references for Configurator
Schneider Electric A9N21629 Image

A9N21629

Schneider Electric A9N21629 Image
A9N21629

Clario - earth leakage circuit breaker - iDPN Vigi - 1P + N - 32A - 300mA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Clario
    product or component type
    Earth leakage circuit breaker
    product name
    IDPN Vigi
    device short name
    IDPN Vigi
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    32 A ( 30 °C )
    earthing system
    TN-S
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    type
    Type AC
    breaking capacity
    Icn 4500 A at 230 V AC 50 Hz conforming to EN 61009
    suitability for isolation
    Yes
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz between phase and neutral
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    Ics 4500 A 230 V AC 50 Hz conforming to EN 61009
    limitation class
    3 conforming to EN 61009
    [Ui] rated insulation voltage
    440 V AC conforming to EN 61009
    [Uimp] rated impulse withstand voltage
    4 kV EN 61009
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Upstream : Clario
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    71 mm
    product weight
    210 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles conforming to EN 61009
    connections - terminals
    Cable downstream 0.75...16 mm² rigid
    Cable downstream 0.33...10 mm² flexible
    Cable upstream 0.75...16 mm² rigid
    Cable upstream 0.33...10 mm² flexible
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    product compatibility
    Single terminal
    Environment
    standards
    EN/IEC 61009-1
    EN/IEC 61009-2-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 61009
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    2000 m
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -40...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1001  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /