Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iDPN
Schneider Electric A9N21455 Image

A9N21455

Schneider Electric A9N21455 Image
A9N21455

ProDis - earth leakage add-on block - Vigi DT40 - 1P + N - 25A - 300mA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prodis
    product or component type
    Add-on residual current devices
    device short name
    Vigi DT40
    poles description
    1P + N
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz phase to neutral
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    400 V AC 50 Hz conforming to EN 61009-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 61009-1
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    electrical connection to mcb
    By screws
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    69 mm
    product weight
    90 g
    colour
    White
    electrical durability
    10000 cycles
    connections - terminals
    Cable, downstream rigid wire(s) 0.75...16 mm² max
    Cable, downstream flexible wire(s) 0.33...10 mm² max
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    Environment
    standards
    EN 61009-1
    EN 61009-2-1
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 61009-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1201  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9N21455: ProDis - earth leakage add-on block - Vigi DT40 - 1P + N - 25A - 300mA (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    VIGI DT40 - PEP (Version 2.0)
    Date 11/13/18
    Size 366.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /