Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

C120N - circuit breaker - 1P - 125A - B curve

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    C120
    range
    Acti 9
    product name
    C120
    product or component type
    Miniature circuit-breaker
    device short name
    C120N
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    125 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    20 kA Icu conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz
    15 kA Icu conforming to EN/IEC 60947-2 - 12 V DC
    15 kA Icu conforming to EN/IEC 60947-2 - 125 V DC
    3 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz IT
    10 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    10 kA Icu conforming to EN/IEC 60947-2 - <= 144 V DC
    20 kA Icu conforming to EN/IEC 60947-2 - 12 V AC 50/60 Hz
    10000 A Icn conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    <= 144 V DC
    12 V AC 50/60 Hz
    12 V DC
    125 V DC
    220...240 V AC 50/60 Hz
    380...415 V AC 50/60 Hz
    130 V AC 50/60 Hz
    230...400 V AC 50/60 Hz
    magnetic tripping limit
    3...5 x In
    [Ics] rated service breaking capacity
    15 kA at 75 % of breaking cap. conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz
    15 kA at 100 % of breaking cap. conforming to EN/IEC 60947-2 - 125 V DC
    2.25 kA at 75 % of breaking cap. conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    15 kA at 100 % of breaking cap. conforming to EN/IEC 60947-2 - 12 V DC
    10 kA at 100 % of breaking cap. conforming to EN/IEC 60947-2 - <= 144 V DC
    7.5 kA at 75 % of breaking cap. conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    15 kA at 75 % of breaking cap. conforming to EN/IEC 60947-2 - 12 V AC 50/60 Hz
    7500 A at 75 % of breaking cap. conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    3
    height
    81 mm
    width
    27 mm
    depth
    73 mm
    product weight
    0.205 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals 1.5...35 mm² flexible
    Tunnel type terminals 1...50 mm² rigid
    wire stripping length
    15 mm
    tightening torque
    3.5 N.m
    earth-leakage protection
    Without
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    product certifications
    EAC
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    C120 1P 10A…125A; Miniature Circuit Breaker (Version 1.0)
    C120 1P 10A…125A; Miniature Circuit Breaker (Version 1.0)
    C120 2P 63...125A; Miniature Circuit Breaker Acti 9 (Version 1.0)
    MINIATURE CIRCUIT BREAKER C120 (Version 1.0)
    Date 7/9/13
    Size 623.2 KB
    Date 7/9/13
    Size 313.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    Certificate C120H according to EN 60898-1:2003 (Version 1.0)
    Certificate of Approval (Version 1.0)
    Date 5/24/18
    Size 1.7 MB
    Certificate of Approval (Version 1.0)
    Date 2/15/18
    Size 1.9 MB
    Certificate C120H according to IEC 60898-1:2002 (Version 1.0)
    Certificate C120N according to EN 60898-1:2003 (Version 1.0)
    Certificate C120N according to IEC 60898-1:2002 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration C120N-H (Version 1.0)
    Date 6/24/19
    Size 385.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    C120 Circuit Breaker - PEP (Version 2.0)
    Date 1/8/18
    Size 109.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /