Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

modular single phase power meter iEM2155 - 230V - 63A with comm Modbus - MID

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    family
    Acti 9 iEM2100
    device short name
    IEM2155
    product or component type
    Energy meter
    Complementary
    poles description
    1P + N
    type of measurement
    Active and reactive power
    Active and reactive energy
    Voltage
    Current
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    device application
    Multi-tariff
    Partial meter
    Sub billing
    accuracy class
    Active energy : class 1 according to IEC 62053-21
    Active energy : class B according to EN 50470-3
    Reactive energy : class 2 according to IEC 62053-23
    Input type
    Direct input
    Rated current
    63 A
    rated voltage
    230 V +/- 20 %
    network frequency
    60 Hz
    50 Hz
    frequency measurement range
    45...65 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    0...63 A
    display digits
    8
    maximum value measured
    999999.99 kWh
    Tariff input
    2 tariff
    communication port protocol
    Modbus RTU 3 wires, : 1.2, 2.4, 4.8, 9.6, 19.2 and 38.4 kbauds, even/odd or none, insulation: 4000 V
    communication port support
    RS485 (screw terminals)
    local signalling
    LED (red) : accuracy checking 1...1000 p/kWh
    Digital inputs
    1 digital (tariff switching)
    Digital outputs
    0
    Supply voltage
    96...276 V AC 50 Hz
    power consumption in VA
    <= 2 VA
    power consumption in W
    <= 1 W
    [Uimp] rated impulse withstand voltage
    6 kV 1.2/50 µs
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Power circuit : bottom tunnel type terminals for 1 1.65...33 mm² solid cable(s)
    Power circuit : bottom tunnel type terminals for 1 1.65...33 mm² stranded cable(s) with cable end
    Communication : top screw clamp terminals for 1 1...4 mm² solid cable(s)
    Communication : top screw clamp terminals for 1 1...2.5 mm² stranded cable(s) with cable end
    tightening torque
    Power circuit : 2 N.m with PZ2
    Communication : 0.5 N.m (3.5 mm blade)
    wire stripping length
    Power circuit : 17 mm
    Communication : 7 mm
    standards
    IEC 62053-21
    IEC 62052-31
    IEC 62053-23
    IEC 62052-11
    product certifications
    MID conforming to EN 50470-1
    MID conforming to EN 50470-3
    CE
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    overvoltage category
    III
    pollution degree
    2
    flame retardance
    V0 conforming to UL 94
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -25...70 °C
    relative humidity
    95 %
    colour
    White
    9 mm pitches
    4
    width
    36 mm
    height
    90 mm
    depth
    64 mm
    product weight
    0.175 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1610  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.1)
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.2)
    User guide
    Date
    Size
    Add to My Documents
    iEM2100-Serie Benutzerhandbuch (Version 00)
    Date 6/23/15
    Size 627.4 KB
    Série iEM2100 - Manuel d’utilisation (Version 00)
    Manuale utente serie iEM2100 (Version 00)
    Date 6/23/15
    Size 619.8 KB
    iEM2100 series user manual (Version 00)
    Date 6/23/15
    Size 633.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    221-MID_B_2016-12-02 (Version 1.0)
    Date 1/29/19
    Size 802.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    iEM2100 series installation sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ECDiEM21xx -MID-V1a (Version 1.0)
    Date 5/10/16
    Size 647.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Technical leaflet
    Date
    Size
    Add to My Documents
    iEM2000 & iEM2100 Series Technical Datasheet - Print Version (Version 2.1)
    iEM2000 & iEM2100 Series Technical Datasheet - Web Version (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.