Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

PowerTag Acti9 PhaseNeutral 1P+N Top position Max 63A Energy Sensor

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti9
    product name
    PowerTag A9 P63
    product or component type
    Energy sensor
    Poles
    1P + N
    maximum current [Imax]
    63 A
    [Ib] basic current
    10 A
    starting current
    40 mA
    saturation current
    130 A
    product specific application
    Cost allocation
    Overload alarm
    Circuit monitoring
    Load monitoring
    concentrator compatibility
    Acti9 Smartlink SI D
    Acti9 Smartlink SI B
    Acti9 PowerTag Link C
    Acti9 PowerTag Link
    Acti9 PowerTag Link HD
    range compatibility
    Acti 9 Acti 9 iDPN
    Acti 9 Acti 9 iDPN (China version)
    Acti 9 Acti 9 iDPN Vigi
    Acti 9 Acti 9 DT40
    Acti 9 Acti 9 DT40 Vigi
    Acti 9 Acti 9 C40
    Acti 9 Acti 9 C40 Vigi
    Acti 9 Acti 9 iC40
    Acti 9 Acti 9 iCV40
    Multi 9 Multi 9 N40
    Multi 9 Multi 9 N40 Vigi
    Acti 9 Acti 9 IDc
    Acti 9 Acti 9 ID C40
    Acti 9 Acti 9 ITG40
    DuoLine DuoLine D'clic XP
    DuoLine DuoLine ID'clic XP
    DuoLine DuoLine D'clic Vigi
    Domae Domae MCB
    Domae Domae RCBO
    accuracy class
    Class 1 current IEC 61557-12
    Class 0.5 voltage IEC 61557-12
    Class 1 active power IEC 61557-12
    Class 1 active energy IEC 61557-12
    Class 1 power factor IEC 61557-12
    mounting location
    Top
    mounting support
    On circuit breaker
    Mounting mode
    Screwed in terminals
    connection pitch
    9 mm between Ph/N
    product destination
    Switchboard
    type of measurement
    Active energy
    Active power
    Current
    Power factor
    Voltage
    event management
    Voltage loss with measured current at voltage loss
    communication mode
    Radio frequency 2.4...2.4835 GHz IEEE 802.15.4
    Complementary
    Electrical connection (voltage sensing & power supply)
    Connector tooth
    cable cross section
    1 rigid cable 1.5...16 mm²
    2 stranded cable 1.5...2.5 mm²
    2 rigid cable 1.5...2.5 mm²
    1 stranded cable 1.5...16 mm²
    rated supply voltage
    230 V AC +/- 20 %
    network frequency
    50/60 Hz
    Maximum power consumption
    <= 2 VA
    IP degree of protection
    IP20 according to IEC 60529
    height
    28 mm for sensor element
    8 mm for base unit
    width
    18 mm for sensor element
    18 mm for base unit
    depth
    42.6 mm for sensor element
    42.6 mm for base unit
    product weight
    42 g
    colour
    White RAL 9003
    Environment
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    overvoltage category
    III according to IEC 61010-1
    measurement category
    Category III according to IEC 61010-2-30
    IK degree of protection
    IK05
    pollution degree
    3
    relative humidity
    0...95 % (in operation) at 45 °C according to IEC 60721-3-3
    vibration resistance
    3M4 according to IEC 60721-3-3
    environmental characteristics
    Dustproof: class 3S3 according to IEC 60721-3-3
    Salt mist: class 3C2 according to IEC 60721-3-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Romanian
    • Chinese
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Acti9 Smartlink SI B – User Manual (Version 03)
    Acti9 Smartlink SI D – User Manual (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    PowerTag A9 P63 1P+N Top (Version 1.0)
    Date 8/23/18
    Size 343.3 KB
    PowerTag A9 P63 1P+N Top (Version 1.0)
    Date 8/23/18
    Size 499.7 KB
    Date 8/23/18
    Size 462.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    CS OTRA170220_02, A9MEM, 4RCBE,M 4CBEM series Power Tag (Version 02)
    CB Certificate FR690110M2 Powertag A9MEM1520 to A9MEM1572 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    PowerTag P63 - Wireless Communication Energy Sensor for Acti9 and Multi9 modular equipment ranges - Instruction Sheet (Version 02)
    PowerTag P63 & F63 - Definition of graphical symbols (Version 01)
    PowerTag P63 - Energiesensor met draadloze communicatie voor de modulair systeem Acti9 en Multi9 - Instructieblad (Version 02)
    Catalogue page
    Date
    Size
    Add to My Documents
    PowerTag Selection guide (Version 2.4)
    Date 8/20/18
    Size 1 MB
    PowerTag Guide de choix (Version 2.4)
    Date 8/20/18
    Size 1.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16090201D Powertag A9MEM1520 to 1572 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - ACTI 9 POWER TAG (Version 4.0)
    Date 12/13/18
    Size 452.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ACTI 9 POWER TAG (Version 2.0)
    Date 12/13/18
    Size 463.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.