Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iPRD
Schneider Electric A9L20321 Image

A9L20321

Schneider Electric A9L20321 Image
A9L20321

iPRD20r modular surge arrester - 3P - IT - 460V - with remote transfert

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD
    device application
    Distribution
    poles description
    3P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    IT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230/400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 5 kA (L/PE)
    [Imax] maximum discharge current
    Common mode: 20 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode: 460 V L/PE
    maximum [Up] voltage protection level
    Common mode <1.8 kV type 2 L/PE
    [Ut] temporary overvoltage
    337 V L/N 5 s withstand
    1455 V L/PE 200 ms safe failure mode
    1455 V N/PE 200 ms safe failure mode
    disconnector device type
    Associated circuit breaker iC60N 20 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 20 A curve C - Icu 15 kA
    Associated circuit breaker iC60L 20 A curve C - Icu 25 kA
    [Isccr] short-circuit current rating : double fault
    5 kA 415 V Ph/Ph
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    69 mm
    net weight
    340 g
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    [Ipe] Ground residual current
    0.6 mA
    connections - terminals
    Tunnel type terminal (top or bottom) 2.5…25 mm² rigid
    Tunnel type terminal (top or bottom) 4…16 mm² flexible
    Tunnel type terminal (top or bottom) 4…16 mm² flexible with ferrule
    wire stripping length
    14 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    EN 61643-11:2012
    IEC 61643-11:2011
    product certifications
    CE
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 built-in: conforming to IEC 60529
    relative humidity
    5…95 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Kazakh
    • Spanish
    • Danish
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Swedish
    • Norwegian
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    iPRD 3P with remote transfer Surge arrester (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB certificate iPRD8 iPRD20 iPRD40 iPRD65 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    iPRD (Type 2 / Tип 2) (Version 06)
    Date 4/18/16
    Size 2.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration FD16041407B for iPRD (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /