Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Resi9 Protection
Schneider Electric A9L16441 Image

A9L16441

Schneider Electric A9L16441 Image
A9L16441

Acti9 iPRE ethernet network 250 MHz surge protection device

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti9
    product name
    Acti9 iPRE
    device short name
    IPRE
    product or component type
    Surge arrester
    number of protected lines
    8
    surge arrester type
    Ethernet protection
    data socket type
    RJ45
    Complementary
    remote signalling
    Without
    surge arrester technology
    GDT + diode
    [In] rated current
    0.3 A
    [Ue] rated operational voltage
    5 V DC
    nominal discharge current
    2.5 kA line to earth 8/20 µs C2
    0.25 kA line to line 8/20 µs C1
    0.5 kA line to earth 8/20 µs C1
    maximum discharge current
    10 kA 8/20 µs C2
    [Iimp] impulse current
    1 kA line to earth 10/350 µs class D1
    [Uc] maximum continuous operating voltage
    6.5 V DC
    maximum [Up] voltage protection level
    Differential mode <35 V L+/L-
    Common mode <500 V L+/PE
    [I total] discharge current
    10 kA
    cut-off frequency
    3 dB at 250 MHz
    mounting mode
    Socket-mounted
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    106 mm
    width
    25 mm
    depth
    45.2 mm
    net weight
    105 g
    colour
    Grey
    material
    Aluminium
    response time
    < 1 ns
    insulation resistance
    >= 5 MOhm
    type of cable
    Twisted shielded cable 4 pairs
    Environment
    standards
    IEC 61643-21
    EN 61643-21
    IP degree of protection
    IP20 conforming to IEC 60529
    relative humidity
    5…95 % conforming to IEC 61643-21
    operating altitude
    2000 m conforming to IEC 61643-21
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
  • Documents

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU_Declaration_iPRE (Version 1.0)
    Date 7/11/19
    Size 141.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /