Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

iPF65 modular surge arrester - 1 pole - 340V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPF
    product or component type
    Surge arrester
    device short name
    IPF
    device application
    Distribution
    poles description
    1P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 20 kA L/PE
    Common mode : 20 kA N/PE
    [Imax] maximum discharge current
    Common mode : 65 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode : 340 V L/PE
    Common mode : 340 V N/PE
    [Up] voltage protection level
    <= 1.5 kV type 2 common mode L/PE
    disconnector device type
    Associated circuit breaker iC60H 50 A curve C - Icu 15 kA
    Associated circuit breaker iC60N 50 A curve C - Icu 10 kA
    Associated circuit breaker NG125N 50 A curve C - Icu 25 kA
    Associated circuit breaker NG125H 50 A curve C - Icu 36 kA
    Associated circuit breaker NG125L 50 A curve C - Icu 50 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    80.8 mm
    width
    17.7 mm
    depth
    69 mm
    product weight
    0.125 kg
    colour
    White ( RAL 9003 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...35 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    quality labels
    NF
    KEMA-KEUR
    OVE
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    On terminal : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    iPF Surge arresters (Type 2) (Version 01)
    Date 1/16/15
    Size 4.8 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    Acti 9 SPD iST - EoLi (Version 2.1)
    Date 2/20/19
    Size 227.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/6/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Acti 9 SPD iST - PEP (Version 2.0)
    Date 9/18/18
    Size 374.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.