Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iPF K
Schneider Electric A9L15593 Image
Discontinued

A9L15593

Green premium brand logo
Schneider Electric A9L15593 Image
Discontinued
A9L15593
Green premium brand logo

iPF20 modular surge arrester - 4 poles - 340V

Show more characteristics
A9L15593  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPF
    product or component type
    Surge arrester
    device short name
    IPF
    device application
    Distribution
    poles description
    4P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V AC (+/- 10 %) at 50/60 Hz
    400 V AC (+/- 10 %) at 50/60 Hz
    [In] nominal discharge current
    Common mode: 5 kA (L/PE)
    Common mode: 5 kA (N/PE)
    [Imax] maximum discharge current
    Common mode: 20 kA L/PE
    Common mode: 20 kA N/PE
    [Uc] maximum continuous operating voltage
    Common mode: 340 V L/PE
    Common mode: 340 V N/PE
    maximum [Up] voltage protection level
    Common mode <1.1 kV type 2 L/PE
    Common mode <1.1 kV type 2 N/PE
    [I total] discharge current
    80 kA
    disconnector device type
    Associated circuit breaker iC60N 25 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 25 A curve C - Icu 15 kA
    Associated circuit breaker iC60L 25 A curve C - Icu 25 kA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81.4 mm
    width
    72 mm
    depth
    69 mm
    colour
    White (RAL 9003)
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal (downside) 2.5…35 mm²
    Tunnel type terminal (upside) 2.5…35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    quality labels
    KEMA-KEUR
    NF
    OVE
    IP degree of protection
    IP40 on front face: conforming to IEC 60529
    IP20 on terminal: conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5…90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    CB certificate iPF8 iPF20 iPF40 IEC61643-11 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    iPF Surge arresters (Type 2) (Version 01)
    Date 9/8/14
    Size 4.8 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    Acti 9 SPD iST - EoLi (Version 2.1)
    Date 12/13/17
    Size 227.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Acti 9 SPD iST - PEP (Version 2.0)
    Date 6/18/18
    Size 374.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /