Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Acti 9 - iDPN N Arc - 1P+N 20A C 6000A - Arc fault detection circuit breaker

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product name
    Acti 9 iDPN N Arc
    product or component type
    Arc fault detection circuit breaker
    product specific application
    Fire prevention by arc detection
    standards
    IEC 60898-1
    EN/IEC 62606
    device short name
    IDPN N Arc
    poles description
    1P + N
    [In] rated current
    20 A ( 30 °C )
    curve code
    C
    breaking capacity
    Icn 6000 A at 230 V AC 50 Hz conforming to EN/IEC 60898
    network type
    AC
    neutral position
    Left
    trip unit technology
    Thermal-magnetic
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz conforming to IEC 62606
    230 V AC 50 Hz conforming to EN/IEC 60898-1
    device location in system
    Outgoer
    magnetic tripping limit
    5...10 x In
    limitation class
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    400 V AC
    threshold tripping voltage
    400 V , time delay: 200 ms
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60898-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 230 V AC 50 Hz conforming to EN 60898
    overvoltage category
    III
    cable entry
    Top
    connections - terminals
    Tunnel type terminal for 1 cable(s) 10 mm² flexible
    Tunnel type terminal for 2 cable(s) 2.5 mm² flexible
    Tunnel type terminal for 1 cable(s) 16 mm² rigid
    Tunnel type terminal for 2 cable(s) 2.5 mm² rigid
    wire stripping length
    14 mm
    tightening torque
    2 N.m
    comb busbar and distribution block compatibility
    Librio
    ProDis
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    72 mm
    product weight
    190 g
    Environment
    heat dissipation
    5.42 W 230 V in 20 A
    IP degree of protection
    IP20
    pollution degree
    2
    tropicalisation
    Severity B conforming to IEC 60068-2-30 for 28 d
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    product certifications
    RCM
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Russian
    • French
    • Czech
    • Polish
    • Italian
    • Finnish
    • Romanian
    • Hungarian
    • German
    • Chinese
    • Swedish
    • Norwegian
    • Dutch
    CAD
    Date
    Size
    Add to My Documents
    iDPN N Arc 1P-N 6A...25A C 6000A Arc fault detection circuit breaker (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate of Approval (Version 1.0)
    Date 2/4/18
    Size 693.1 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Arc fault detection circuit breaker (AFDD) (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.