Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iC60 L-MA
Schneider Electric A9F90282 Image

A9F90282

Schneider Electric A9F90282 Image
A9F90282

iC60L - miniature circuit breaker - 2P - 12.5A - MA curve

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Motor
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    12.5 A
    network type
    AC
    trip unit technology
    Magnetic
    curve code
    MA
    breaking capacity
    15 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    20 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    40 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    EN 60947-2
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    20 kA 50 % x Icu conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    20 kA 50 % x Icu conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    10 kA 50 % x Icu conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    7.5 kA 50 % x Icu conforming to EN 60947-2 - 440 V AC 50/60 Hz
    10 kA 50 % x Icu conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    7.5 kA 50 % x Icu conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    500 V AC 50/60 Hz conforming to EN 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    YES top or bottom
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    78.5 mm
    product weight
    0.25 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal, top or bottom rigid wire(s) 1...25 mm² max
    Single terminal, top or bottom flexible wire(s) 1...16 mm² max
    wire stripping length
    14 mm top or bottom
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to EN 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0627  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9F90282: iC60L - miniature circuit breaker - 2P - 12.5A - MA curve (Version 2.0)
    ACTI9 IC60 2P
    Date 2/28/12
    Size 616.1 KB
    Date 2/28/12
    Size 240 KB
    Certificate
    Date
    Size
    Add to My Documents
    Licence VDE for iC60LMA 40032267 according to IEC 60947-2 (Version 1.0)
    CB Certificate for iC60LMA DE1-482631 according to IEC 60947-2 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    iC60 Circuit Breaker - PEP (Version 1.0)
    Date 10/16/14
    Size 220.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /