Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A9E18036 Image

Range: Acti 9 iPB

pushbuttons

A9E18036

Schneider Electric A9E18036 Image
Range: Acti 9 iPB

pushbuttons

A9E18036

Acti9 iPB 1NO single push button grey - indicator light Green 110-230Vac

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iPB
    product or component type
    Push-button
    device short name
    IPB
    standards
    IEC 60669-1
    IEC 60947-5-1
    Complementary
    contacts type and composition
    1 NO
    [Ie] rated operational current
    20 A
    [Ue] rated operational voltage
    250 V AC
    control type
    1 push-button grey
    local signalling
    LED indicator: green, long service life 100000 h of constant lighting efficiency (consumption 0.3 W)
    signalling circuit voltage
    AC : 110...230 V 50/60 Hz
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    Upside : Librio
    Upside : ProDis
    Upside : Clario
    9 mm pitches
    2
    height
    82 mm
    width
    18 mm
    depth
    71.5 mm
    colour
    White
    electrical durability
    AC-22 : 30000 cycles AC 50/60 Hz
    connections - terminals
    Staggered tunnel terminal 1 cable(s) 0.5 mm² rigid
    Staggered tunnel terminal 1 cable(s) 0.5 mm² flexible
    Staggered tunnel terminal 1 cable(s) 0.5 mm² flexible with ferrule
    Staggered tunnel terminal 2 cable(s) 2.5 mm² rigid
    Staggered tunnel terminal 2 cable(s) 2.5 mm² flexible
    Staggered tunnel terminal 2 cable(s) 2.5 mm² flexible with ferrule
    wire stripping length
    9 mm
    tightening torque
    1 N.m
    Environment
    tropicalisation
    2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -40...80 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Application solutions
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/31/18
    Size 424 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.