Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Changeover relay iRLI 10A 2P Uc 48VAC Ue 250VAC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iRLI
    product or component type
    Relay
    device short name
    IRLI
    device application
    Changeover relay
    signal contacts composition
    1 C/O + 1 NO
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    Complementary
    [Ie] rated operational current
    10 A at 230 V AC (cos Phi = 1)
    [Ui] rated insulation voltage
    250 V AC
    supply holding power
    4 VA
    supply inrush power
    4 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    88 mm
    width
    18 mm
    depth
    70 mm
    product weight
    0.112 kg
    colour
    White
    electrical durability
    AC-21 : 100000 cycles
    connections - terminals
    Tunnel type terminals 0.5...6 mm²
    Environment
    standards
    IEC 255
    NF C 45-250
    IP degree of protection
    IP20
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Changeover relay iRLI 10A 2P
    Date 1/31/12
    Size 31.7 KB
    Date 1/31/12
    Size 320.5 KB
    Date 1/31/12
    Size 1.9 MB
    Date 1/31/12
    Size 78.1 KB
    Changeover relay iRLI 10A 2P
    Date 2/2/12
    Size 120.1 KB
    Date 2/2/12
    Size 557.1 KB
    Changeover Relay IRLI 2P
    Date 7/5/13
    Size 364 KB
    Date 7/5/13
    Size 554.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.