Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A9D54616 Image

Range: Acti 9 iDPN Vigi

RCBO - for circuit protection

A9D54616

Schneider Electric A9D54616 Image
Range: Acti 9 iDPN Vigi

RCBO - for circuit protection

A9D54616

Acti 9 iDPNa Vigi - RCBO - 1P+N - 16A - B Curve - 4500A - 30mA - type A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product name
    Acti 9 iDPN Vigi
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IDPNa Vigi
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    16 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    breaking capacity
    Icn 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    magnetic tripping limit
    3...5 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    rated breaking and making capacity
    Idm 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    limitation class
    3 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    400 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    73 mm
    product weight
    125 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Single terminal, top or bottom flexible wire(s) 1...10 mm² max
    Single terminal, top or bottom flexible with ferrule wire(s) 1...10 mm² max
    Single terminal, top or bottom rigid wire(s) 1...16 mm² max
    wire stripping length
    15 mm (top or bottom)
    tightening torque
    2 N.m (top or bottom)
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    product certifications
    VDE
    KEMA
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    iDPN Vigi 4A…40A 10mA…300mA 1PN
    iDPN Vigi 4A…40A 10mA…300mA 1PN
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/12/17
    Size 82.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.