Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iDPN Vigi
Schneider Electric A9D54610 Image

A9D54610

Green premium brand logo
Schneider Electric A9D54610 Image
A9D54610
Green premium brand logo

Acti 9 iDPNa Vigi - RCBO - 1P+N - 10A - B Curve - 4500A - 30mA - type A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iDPN Vigi
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IDPNa Vigi
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    10 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    breaking capacity
    4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    magnetic tripping limit
    3...5 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    rated breaking and making capacity
    Idm 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    limitation class
    3 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    400 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    73 mm
    net weight
    125 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Single terminal top or bottom1…16 mm² rigid
    Single terminal top or bottom1…10 mm² flexible
    Single terminal top or bottom1…10 mm² flexible with ferrule
    wire stripping length
    15 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    product certifications
    VDE
    KEMA
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • German
    CAD
    Date
    Size
    Add to My Documents
    iDPN Vigi 4A…40A 10mA…300mA 1PN (Version 1.0)
    iDPN Vigi 4A…40A 10mA…300mA 1PN (Version 1.0)
    CAD file (on TraceParts) for A9D54610: Acti 9 iDPNa Vigi - RCBO - 1P+N - 10A - B Curve - 4500A - 30mA - type A (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate iDPN aNH Vigi type A according to EN 61009-1:2012 +A1 +A2 +A11 +A12 and EN 61009-2-1:1994 +A11 (Version 3.0)
    Certificate FR-700443-M1 for IDPNa Vigi (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16040101B for RCBO iDPNaNH Vigi (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /