Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iC60 RCBO (2P, 3P, 4P)
Schneider Electric A9D50210 Image

A9D50210

Schneider Electric A9D50210 Image
A9D50210

Acti9 iC60 RCBO - 2P - 10 A - C Curve - 10000A/15kA - 300 mA - AC type

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iC60 RCBO
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IC60 RCBO
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    10 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    breaking capacity
    10000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    15 kA Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    No conforming to IEC 60947-1
    quality labels
    NF
    VDE
    IMQ
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage dependent
    [Ics] rated service breaking capacity
    7500 A 75 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    7.5 kA 50 % x Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
    rated breaking and making capacity
    Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    limitation class
    3 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    400 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    No
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    86 mm
    width
    36 mm
    depth
    78 mm
    net weight
    332 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Tunnel type terminal top or bottom1…35 mm² rigid
    Tunnel type terminal top or bottom1…25 mm² flexible
    Tunnel type terminal top or bottom1…25 mm² flexible with ferrule
    wire stripping length
    12 mm for top or bottom connection
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 61009-2-1
    IP degree of protection
    IP40 (distribution enclosure) conforming to IEC 60529
    IP20 conforming to IEC 60529
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -15…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9D50210: Acti9 iC60 RCBO - 2P - 10 A - C Curve - 10000A/15kA - 300 mA - AC type (Version 2.0)
    Acti9 IC60H RCBO 2P (Version 1.0)
    Date 7/5/16
    Size 310.7 KB
    Date 7/5/16
    Size 729.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Certificate iC60-RCBO 2P/3P 10000A according to IEC 61009-1:2010 +A1:2012 +A2:2013 (Version 1.0)
    Licence NF iC60-RCBO 2P 10000A according to EN61009-1:2012 +A1:2014 +A2:2014 +A11:2015 +A12:2016 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16122101A for iC60 RCBO 2P/3P/4P 6kA/10kA (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate iC60 RCBO 2P 3P 4P miniature circuit breaker (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RCBO iC60 (Version 2.0)
    Date 5/13/19
    Size 3.7 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /