Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Acti9 iC60 RCBO - 2P - 10 A - C Curve - 10000A/15kA - 30 mA - A type

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iC60 RCBO
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device short name
    IC60 RCBO
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    10 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    breaking capacity
    Icn 10000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    Icu 15 kA at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    No conforming to IEC 60947-1
    quality labels
    IMQ
    NF
    VDE
    KEMA-KEUR
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage independent
    [Ics] rated service breaking capacity
    7500 A 75 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    7.5 kA 50 % x Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
    rated breaking and making capacity
    Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
    limitation class
    3 conforming to EN/IEC 61009-2-1
    [Ui] rated insulation voltage
    500 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    contact position indicator
    No
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    86 mm
    width
    36 mm
    depth
    78 mm
    product weight
    273 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminal, top or bottom rigid wire(s) 1...35 mm² max
    Tunnel type terminal, top or bottom flexible wire(s) 1...25 mm² max
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 1...25 mm² max
    wire stripping length
    12 mm (top or bottom)
    tightening torque
    2 N.m
    earth-leakage protection
    Integrated
    Environment
    standards
    EN/IEC 61009-2-1
    EN/IEC 60947-2
    IP degree of protection
    IP40 for distribution enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    overvoltage category
    III conforming to IEC 60364
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
    tropicalisation
    2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Acti9 IC60H RCBO 2P (Version 1.0)
    Date 7/5/16
    Size 729.9 KB
    Date 7/5/16
    Size 310.7 KB
    CAD file (on TraceParts) for A9D17210: Acti9 iC60 RCBO - 2P - 10 A - C Curve - 10000A/15kA - 30 mA - A type (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Licence VDE iC60-RCBO 2P 10000A according to EN61009-1:2012 +A1:2014 +A2:2014 +A11:2015 +A12:2016 (Version 1.0)
    Licence IMQ iC60-RCBO 2P 10000A according to EN61009-1:2012 +A1:2014 +A2:2014 +A11:2015 +A12:2016 (Version 1.0)
    Certificate iC60-RCBO 2P/3P 10000A according to IEC 61009-1:2010 +A1:2012 +A2:2013 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16122101A for iC60 RCBO 2P/3P/4P 6kA/10kA (Version 2.0)
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate iC60 RCBO 2P 3P 4P miniature circuit breaker (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RCBO iC60 (Version 2.0)
    Date 5/13/19
    Size 3.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /