Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iCT
Schneider Electric A9C21136 Image
Discontinued

A9C21136

Green premium brand logo
Schneider Electric A9C21136 Image
Discontinued
A9C21136
Green premium brand logo

iCT 25A 2NC 24V 50Hz MO contact

Show more characteristics
A9C21136A9C21136  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iCT
    product or component type
    Contactor
    device short name
    ICT
    device application
    Motor-heating-lighting
    Poles
    2P
    [Ie] rated operational current
    25 A AC-7A
    8.5 A AC-7B
    pole contact composition
    2 NC
    network type
    AC
    control type
    Remote and manual control
    [Uc] control circuit voltage
    24 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz
    maximum power
    3 W at 250 V AC
    [Ui] rated insulation voltage
    500 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    control signal type
    Maintained
    switching frequency
    100 switching operations/day
    local signalling
    Action indicator
    hold-in power consumption in VA
    3.8 VA
    inrush power in VA
    15 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    60 mm
    colour
    White
    mechanical durability
    1000000 cycles
    electrical durability
    30000 cycles IEC/EN 61095 8.5 A 50 Hz AC-7B
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5A
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5B
    connections - terminals
    Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
    Power circuit: tunnel type terminals1 cable(s) 1…4 mm² flexible
    Power circuit: tunnel type terminals1 cable(s) 1.5…6 mm² rigid
    Control circuit: tunnel type terminals1 cable(s) 1.5…2.5 mm² rigid
    Control circuit: tunnel type terminals2 cable(s) 1.5…2.5 mm² flexible
    tightening torque
    Control circuit: 0.8 N.m
    Power circuit: 0.8 N.m
    product compatibility
    IACTp
    IACTc
    IATEt
    IACTs
    compatibility code
    ICT
    Environment
    standards
    IEC/EN 61095
    noise level
    30 dB
    heat dissipation
    1.3 W
    IP degree of protection
    IP20
    pollution degree
    2
    tropicalisation
    2 conforming to EN 60947-4-1
    2 conforming to EN 61095
    2 conforming to IEC 1095
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    iCT 25A manuel control contactor 2NC (Version 1.0)
    CAD file (on TraceParts) for A9C21136: iCT 25A 2NC 24V 50Hz MO contact (Version 2.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP- MODULAR CONTACTOR (Version 2.0)
    Date 12/14/16
    Size 381.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /