Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iCT
Schneider Electric A9C15185 Image

A9C15185

Green premium brand logo
Schneider Electric A9C15185 Image
A9C15185
Green premium brand logo

contactor CT - 2 NO - 25 A - 230 V AC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti 9
    product name
    Acti 9 CT
    product or component type
    Contactor
    device short name
    CT
    device application
    Control circuit
    Poles
    2P
    [Ie] rated operational current
    25 A AC-7A
    8.5 A AC-7B
    pole contact composition
    2 NO
    network type
    AC
    utilisation category
    AC-1 conforming to IEC 60947-4
    control type
    Remote control
    [Uc] control circuit voltage
    230 V AC 50 Hz
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz
    maximum power
    3 W at 250 V AC
    [Ui] rated insulation voltage
    500 V AC
    [Uimp] rated impulse withstand voltage
    2.5 kV
    control signal type
    Maintained
    switching frequency
    100 switching operations/day
    local signalling
    Color indicator
    hold-in power consumption in VA
    3.8 VA
    inrush power in VA
    15 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    90 mm
    width
    18 mm
    depth
    66 mm
    net weight
    110 g
    colour
    White
    connections - terminals
    Power circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
    Power circuit: tunnel type terminals1 cable(s) 6 mm² rigid
    Control circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
    Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
    tightening torque
    0.8 N.m
    wire stripping length
    10 mm
    product compatibility
    No auxiliary
    compatibility code
    CT
    Environment
    standards
    IEC 61095
    EN 61095
    product certifications
    NF
    noise level
    30 dB
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2 conforming to CEI 61095
    2 conforming to EN 61095
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    iCT 25A contactor 2NC (Version 1.0)
    Date 7/10/13
    Size 609.9 KB
    Date 7/10/13
    Size 495 KB
    Date 7/10/13
    Size 299 KB
    CAD file (on TraceParts) for A9C15185: contactor CT - 2 NO - 25 A - 230 V AC (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Licence IMQ CA02-04687 iCT according to EN 61095:2009 (Version 1.0)
    Certificate CB FR596479C-M1 iCT according to IEC 61095:2009 (Version 1.0)
    Licence NF 596479A-M1 iCT according to EN 61095:2009 (Version 1.0)
    Certificate CCA FR596479B-M1 iCT 63A according to EN 61095:2009 (Version 1.0)
    Licence IMQ CA02-04690 iCT according to EN 61095:2009 (Version 1.0)
    Licence IMQ CA02-04689 iCT according to EN 61095:2009 (Version 1.0)
    Licence VDE 40030825 iCT according to EN 61095:2009 (Version 1.0)
    Licence CEBEC 16795 iCT according to EN 61095:2009 (Version 1.0)
    Licence IMQ CA02-04686 iCT according to EN 61095:2009 (Version 1.0)
    Licence IMQ CA02-04688 iCT according to EN 61095:2009 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration for Contactor Acti9 iCT (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP- MODULAR CONTACTOR (Version 2.0)
    Date 12/14/16
    Size 381.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /