Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A9A26898 Image

View all Acti 9 iDPN Vigi

Acti 9 iDPN Vigi - A9A26898

electrical auxiliaries

Schneider Electric A9A26898 Image
View all Acti 9 iDPN Vigi
Acti 9 iDPN Vigi - A9A26898
electrical auxiliaries

iOF+SD24 open/close & fault indicating auxiliary contact w Ti24 bottom connector

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product or component type
    OC and fault contact with PLC interface
    device short name
    IOF+SD 24
    signal contacts composition
    1 NO + 1 NC
    [In] rated current
    2...100 mA at 24 V DC +/- 20 %
    9 mm pitches
    1
    Complementary
    range compatibility
    Acti 9 iC60
    Acti 9 iDPN Vigi
    Acti 9 iID
    Acti 9 iSW-NA
    Acti 9 iC60 RCBO
    Acti 9 iC65
    Acti 9 ARA
    Acti 9 RCA
    Connectors Ti24
    Acti 9 iC40
    [Ui] rated insulation voltage
    500 V conforming to IEC 60664-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664-1
    local signalling
    Mechanical indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    85 mm
    width
    9 mm
    depth
    73.5 mm
    product weight
    25 g
    colour
    White
    electrical durability
    20000 cycles conforming to IEC 60947-5-4
    connections - terminals
    Spring-loaded terminal Ti24 in bottom 2 cable(s) 0.5...1.5 mm² flexible
    Spring-loaded terminal Ti24 in bottom 2 cable(s) 0.5...1.5 mm² rigid
    wire stripping length
    10 mm
    Environment
    standards
    IEC 60947-5-1
    IEC 60947-5-4
    quality labels
    CE
    pollution degree
    2 conforming to IEC 60664-1
    overvoltage category
    III
    tropicalisation
    2 conforming to IEC 60947-5-1
    relative humidity
    93 % at 40 °C
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    • Italian
    CAD
    Date
    Size
    Add to My Documents
    Acti9 iOF SD24 AUXILIARY CONTACT WITH TI24 INTERFACE (BOTTOM)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.