Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A9A19804 Image

View all Acti 9 iC60 RCBO (2P, 3P, 4P)

Acti 9 iC60 RCBO (2P, 3P, 4P) - A9A19804

electrical auxiliaries

Schneider Electric A9A19804 Image
View all Acti 9 iC60 RCBO (2P, 3P, 4P)
Acti 9 iC60 RCBO (2P, 3P, 4P) - A9A19804
electrical auxiliaries

Acti9 IC60 RCBO - low level auxiliary contact - 1OF/SD Smartlink - 24V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product or component type
    OC or fault contact
    device short name
    IOF+SD 24
    signal contacts composition
    1 C/O
    [In] rated current
    2...100 mA at 24 V DC
    9 mm pitches
    1
    Complementary
    range compatibility
    IC60 RCBO
    local signalling
    Mechanical indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    86 mm
    width
    9 mm
    depth
    71 mm
    product weight
    30 g
    colour
    White
    connections - terminals
    Spring-loaded terminal Ti24 1 cable(s) 0.5...1.5 mm² rigid
    Spring-loaded terminal Ti24 1 cable(s) 0.5...1.5 mm² flexible
    wire stripping length
    10 mm
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Danish
    • Russian
    • Czech
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    • Norwegian
    Instruction sheet
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.