Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A9A19801 Image

View all Acti 9 iC60 RCBO (2P, 3P, 4P)

Acti 9 iC60 RCBO (2P, 3P, 4P) - A9A19801

electrical auxiliaries

Schneider Electric A9A19801 Image
View all Acti 9 iC60 RCBO (2P, 3P, 4P)
Acti 9 iC60 RCBO (2P, 3P, 4P) - A9A19801
electrical auxiliaries

Acti9 iC60 RCBO - auxiliary contact - 1OF - AC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product or component type
    OC contact
    device short name
    IOF
    signal contacts composition
    1 C/O
    [In] rated current
    6 A at 24 V DC
    2 A at 60 V DC
    1.5 A at 110 V DC
    1 A at 250 V DC
    6 A at 24...230 V AC - 50 Hz
    3 A at 415 V AC - 50 Hz
    9 mm pitches
    1
    Complementary
    range compatibility
    IC60 RCBO
    mounting mode
    Clip-on
    mounting support
    DIN rail
    height
    86 mm
    width
    9 mm
    depth
    71 mm
    product weight
    34.5 g
    colour
    White
    connections - terminals
    Screw clamp terminal in bottom 2 cable(s) 1.5 mm² flexible
    Screw clamp terminal in bottom 1 cable(s) 0.25...4 mm² rigid
    Screw clamp terminal in bottom 1 cable(s) 0.25...2.5 mm² flexible
    Screw clamp terminal in bottom 2 cable(s) 1.5 mm² rigid
    Screw clamp terminal in bottom 1 cable(s) 2.5 mm² flexible with ferrule
    wire stripping length
    6 mm bottom
    tightening torque
    0.6 N.m bottom
    Environment
    standards
    EN/IEC 60947-5-1
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Dutch
    • Norwegian
    • Kazakh
    • Russian
    • Czech
    • Italian
    • German
    • Swedish
    CAD
    Date
    Size
    Add to My Documents
    OF for A9 IC60 RCBO (Version 1.0)
    Date 9/27/16
    Size 92.2 KB
    Date 9/27/16
    Size 316.8 KB
    CAD files for A9A19801: OF for A9 IC60 RCBO (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    DCP Vigi - Electrical Auxiliaries - iOF - iSD - iOF/SD - iOF/SD24 - Installation instruction (Version 05)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/11/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.