Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Zencelo - Duplex Surround and Gridplate for 2 x 3M Sized Module, Silver Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo A
    product or component type
    Cover frame
    accessory / separate part category
    Fixing accessory
    provided equipment
    Fixing frame
    colour tint
    Silver bronze
    cover frame colour tint
    Silver bronze
    Complementary
    wiring device mounting
    Flush
    Surface
    number of modules
    3
    number of gangs
    2 gangs
    material
    Steel coated with zinc chromate grid plate
    PC surround
    embedding depth
    18.8 mm
    width
    120 mm
    height
    120 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    standards
    GB 17466
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Accessories (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.