Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

240V Shaver Socket, Silver Bronze

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    Shaver socket
    installation direction
    Vertical
    input voltage
    240 V AC 50/60 Hz
    output voltage
    115 V AC 50/60 Hz
    240 V AC 50/60 Hz
    material
    Polycarbonate bracket
    Brass terminals
    Polycarbonate grid plate
    Polycarbonate surround
    colour tint
    Silver bronze
    Complementary
    device mounting
    Flush
    Surface
    cable cross section
    1...2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminals
    width
    70 mm
    height
    120 mm
    depth
    51.9 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-2-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1809  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Data Socket (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /