Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A84727H_WE Image

View all ZENcelo

ZENcelo - A84727H_WE

ZENcelo A-format

Schneider Electric A84727H_WE Image
View all ZENcelo
ZENcelo - A84727H_WE
ZENcelo A-format

240V Shaver Socket, Horizontal, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Shaver socket
    installation direction
    Horizontal
    input voltage
    240 V AC 50/60 Hz
    output voltage
    115 V AC 50/60 Hz
    240 V AC 50/60 Hz
    material
    Polycarbonate bracket
    Brass terminals
    Polycarbonate grid plate
    Polycarbonate surround
    colour tint
    White
    Complementary
    device mounting
    Flush
    Surface
    cable cross section
    1...2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminals
    width
    120 mm
    height
    70 mm
    depth
    51.9 mm
    Environment
    ambient air temperature for operation
    -5...45 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-2-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Data Socket (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.