Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A8431EKT_WE Image

View all ZENcelo

A8431EKT_WE

Schneider Electric A8431EKT_WE Image
View all ZENcelo
A8431EKT_WE

Electronic Key Card Time Delay Switch, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ZENcelo
    product or component type
    Key card switch
    rated current
    16 A 220...240 V AC 50/60 Hz
    colour tint
    White
    Complementary
    status LED
    LED
    material
    Polycarbonate base
    Polycarbonate grid plate
    Polycarbonate lenses
    Polycarbonate surround
    load type
    Incandescent 16 A
    Fluorescent 8 AX
    Motor 8 A
    device mounting
    Flush
    Surface
    connections - terminals
    Brass terminal
    clamping connection capacity
    1 x 1...4 x 1 mm² solid stranded
    2 x 2.5 mm² solid stranded
    1 x 1.5...3 x 1.5 mm² solid stranded
    width
    70 mm
    height
    120 mm
    depth
    40.7 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    operating altitude
    <= 2000 m
    ambient air temperature for storage
    0...60 °C
    standards
    IEC 60669-2-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - ZENcelo A-format Data Socket (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.