Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric A3031WBP_WE Image

View all Kavacha

A3031WBP_WE

Schneider Electric A3031WBP_WE Image
View all Kavacha
A3031WBP_WE

Kavacha -Surface Mount Door Bell with LED Indicator (White) IP44

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kavacha
    product or component type
    Bell press switch
    device application
    Residential
    Colour tint (Frame)
    White
    Complementary
    wiring device mounting
    Surface
    local signalling
    LED (white)
    rated current
    6 A at 250 V AC
    width
    74 mm
    height
    124 mm
    Environment
    environmental characteristic
    Weatherproof
    IP degree of protection
    IP44
    standards
    GB 16915.1
    IEC 60529
    IEC 60669-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.