Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 9FAC002 Image

View all Uniflair Technical Flooring

Uniflair Technical Flooring - 9FAC002

Schneider Electric 9FAC002 Image
View all Uniflair Technical Flooring
Uniflair Technical Flooring - 9FAC002

Grid panel thickness 38mm

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Grid panel thickness 38mm
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Andorra , United Arab Emirates , Antigua And Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Aruba , Azerbaijan , Bosnia And Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Central African Republic , Congo , Switzerland , Cote D'Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia And Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Spain , Ethiopia , Finland , Falkland Islands (Malvinas) , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Ireland , Israel , Iraq , Iran (Islamic Republic Of) , Iceland , Italy , Jamaica , Jordan , Kenya , SAINT KITTS AND NEVIS , Kuwait , Cayman Islands , Kazakhstan , Lebanon , SAINT LUCIA , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova, Republic Of , Madagascar , Macedonia , Mali , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Oman , Panama , Peru , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia (Slovak Republic) , Sierra Leone , Senegal , Somalia , El Salvador , Turks And Caicos Islands , Chad , Togo , Turkmenistan , Tunisia , Turkey , Trinidad And Tobago , TANZANIA, UNITED REPUBLIC OF , Ukraine , Uganda , Uruguay , Uzbekistan , SAINT VINCENT AND THE GRENADINES , Venezuela , VIRGIN ISLANDS (UNITED STATES) , Yemen , Mayotte , South Africa , Zambia , Zimbabwe
    Physical
    Maximum Height
    38 mm
    Maximum Width
    600 mm
    Maximum Depth
    600 mm
    Net Weight
    14 kg
  • Documents and Downloads

    Language
    • Spanish
    • French
    • Italian
    Brochure
    Date
    Size
    Add to My Documents
    Uniflair Access Floor per Data Center
    Date 9/27/17
    Size 4.1 MB
    Faux Plancher Uniflair pour Data Centers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.